
Brand: Hubbell Wiring Device-Kellems
Catalog ID: L420R9
Hubbell’s Low Profile Pin and Sleeve devices were designed to save space without sacrificing pin and sleeve strength, safety and convenience. The small compact design of these plugs is ideal for indoor applications where space is at a premium. These devices are fully interchangeable with standard IEC 60309 pin and sleeve. They are a perfect fit for tight situations frequently found in hotels, restaurants, convention centers, warehouses, assembly benches and offices.
Standard
Application
High Ampacity Watertight Connections
Catalog Number
L420R9
Color
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Specifications
Style
Standard Service
Type
IP22 Receptacle
UPC
783585507743
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Wattage
5000
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Number Of Poles
3-Pole
Carton Quantity
5