HUBBELL CANADA
Image of 420R9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 20A 3-Phase Delta 250V AC, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 20A 3-Phase Delta 250V AC, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 420R9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Blue, Watertight

  • Industrial Grade
  • Female Receptacle
  • 20A 3-Phase Delta 250V AC
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

420R9W

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Type

Receptacle

UPC

781786251120

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase 250 V

Wattage

5000

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

3-Pole