HUBBELL CANADA
Image of 532R6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-415V, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-415V, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 532R6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-415V, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Receptacle
  • 32A 220-415V
  • 4-Pole 5-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

532R6W

Color

Red

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Type

Receptacle

UPC

781786251922

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

200/346 V 240/415 V

Wattage

13280

Conductor Related

Number Of Wires

5-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

4-Pole