HUBBELL CANADA
Image of IN4100DFS Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 100A 4- Wire

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 100A 4- Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IN4100DFS

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 100A 4- Wire, Furnished with Screws, Black Thermoset Polyester

  • Sequential contact engagement
  • Multi-Contact Spring to minimize temperature rise

Watertight

General

Catalog Number

IN4100DFS

Color

EU RoHS Indicator

Yes

Item Type

Material

Thermoset

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Specifications

  • Assembly Screws - Stainless Steel
  • Contact Carrier - High-Impact Thermoset
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Terminal Screws - Stainless Steel

Style

For Receptacles/Connectors

Type

Replacement Interior

UPC

783585420950

Electrical Ratings

Amperage Rating

125 A

Connectivity

Pressure Terminal Screws

Voltage Rating

380-415 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

5