HUBBELL CANADA
Image of SAD150 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, 100 and 125A- All Wire, 1 1/2" NPT, Furnished with Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, 100 and 125A- All Wire, 1 1/2" NPT, Furnished with Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SAD150

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter, 100 and 125A- All Wire, 1 1/2" NPT, Furnished with Hardware, Machined Aluminum

  • Industrial Grade
  • Liquid Tight Adapter
  • 100 and 125A- All Wire

1 1/2" NPT

General

Application

100 and 125 Amp, All Wire

Catalog Number

SAD150

EU RoHS Indicator

No

Item Type

Material

Aluminum

Material - Mounting Hardware

Cord Mounted

Specifications

  • Accessory Item - Conduit Adapter
  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel

Style

1½" NPT

Type

Liquidtight Adapter

UPC

783585140407

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

5