HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Wye 120/208V AC, Watertight
Image of 5100B9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Wye 120/208V AC, Watertight
Image of 5100B9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Wye 120/208V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Wye 120/208V AC, Watertight

Brand: Bryant

Catalog ID: 5100B9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Wye 120/208V AC, 4- Pole 5-Wire Grounding, Screw Terminals, Blue, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 100A 3-Phase Wye 120/208V AC
  • 4- Pole 5-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

5100B9W

Color

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Product Family

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786251588

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

3 Phase Y 120/208 V

Voltage Rating Description

3 Phase Y 120/208V

Wattage

20800 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact