HUBBELL CANADA
Image of 420B7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 20A 3-Phase Delta 480V AC, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 20A 3-Phase Delta 480V AC, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 420B7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 20A 3-Phase Delta 480V AC
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

420B7W

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786250994

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

3 Phase 480 V

Wattage

9600

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

3-Pole