
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL430B12W
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Watertight
Application
Catalog Number
HBL430B12W
Color
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Specifications
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
UPC
783585404455
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 3000V Minimum in
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
7500
Number Of Wires
4-Wire
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Number Of Poles
3-Pole
Carton Quantity
10