
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL530B5W
Watertight
Application
High Ampacity Watertight Connections
Catalog Number
HBL530B5W
Color
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Specifications
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Watertight Inlet
UPC
783585405391
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 3000V Minimum in
Phase
Three Phase
Voltage Rating
3 Phase Y 347/600 VAC
Wattage
18000
Number Of Wires
5-Wire
Wire Size
#12 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Number Of Poles
4-Pole
Carton Quantity
10