HUBBELL CANADA
Image of 316P4S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Splash Proof
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Splash Proof

Brand: Bryant

Catalog ID: 316P4S

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Splash Proof

  • Industrial Grade
  • Male Plug
  • 16A 100-130V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Splash Proof

General

Application

High Ampacity Connections

Catalog Number

316P4S

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Type

Plugs

UPC

781786252141

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

100-130 V

Wattage

2080

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable

Number Of Poles

2-Pole