HUBBELL CANADA
Image of 316P6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

Brand: Bryant

Catalog ID: 316P6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

  • Industrial Grade
  • Male Plug
  • 16A 220-240V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Watertight

General

Application

High Ampacity Connections

Catalog Number

316P6W

Color

Blue

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Type

Plugs

UPC

781786250239

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

200-250 V

Wattage

4000

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable

Number Of Poles

2-Pole