
Brand: Hubbell Wiring Device-Kellems
Catalog ID: L430P12
Hubbell’s Low Profile Pin and Sleeve devices were designed to save space without sacrificing pin and sleeve strength, safety and convenience. The small compact design of these plugs is ideal for indoor applications where space is at a premium. These devices are fully interchangeable with standard IEC 60309 pin and sleeve. They are a perfect fit for tight situations frequently found in hotels, restaurants, convention centers, warehouses, assembly benches and offices.
Watertight
Application
High Ampacity Connections
Catalog Number
L430P12
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Specifications
Style
Standard Service
Type
IP22 Angled Plug
UPC
783585888002
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
7500
Number Of Wires
4-Wire
Wire Size
#12 AWG to #10 AWG
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Cord Type
All Portable
Number Of Poles
3-Pole
Carton Quantity
10