HUBBELL CANADA
Image of 432P6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

Brand: Bryant

Catalog ID: 432P6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Male Plug
  • 32A 380/415V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

432P6W

Color

Red

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Type

Plugs

UPC

781786251335

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Phase

Multi Phase

Voltage Rating

380-415 V

Wattage

13280

Conductor Related

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable

Number Of Poles

3-Pole