HUBBELL CANADA
Image of IN3100AM Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 100A 3-Wire

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 100A 3-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IN3100AM

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 100A 3-Wire, Furnished with Screws, Black Thermoset Polyester

  • Thermoset Polyester Contact Carrier
  • Withstands high temperatures caused due to overload or arcing

Watertight

General

Catalog Number

IN3100AM

Color

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Specifications

  • Contact Carrier - High-Impact Thermoset
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Retainer - High-Impact Thermoset
  • Terminal Screws - Stainless Steel

Style

For Plugs/Inlets

Type

Replacement Interior

UPC

783585420561

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

5