HUBBELL CANADA
Image of AP100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Receptacle and Inlet Angle Adapter, For 100A Mounting Screws Included Cast Aluminum

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Receptacle and Inlet Angle Adapter, For 100A Mounting Screws Included Cast Aluminum

Brand: Bryant

Catalog ID: AP100

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Receptacle and Inlet Angle Adapter, For 100A Mounting Screws Included, Gray Cast Aluminum

  • Industrial Grade
  • Accessory
  • Receptacle and Inlet Angle Adapter
  • For 100A Mounting Screws Included
  • Gray Cast Aluminum

Standard Product

General

Catalog Number

AP100

Color

Construction

Cast

EU RoHS Indicator

No

Item Type

Knockouts

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Series

Back Boxes and Adapters

Style

For 100A IEC Devices

Temperature Range

Limited By Device

Type

Adapter Only

UPC

781786252493

Dimensions

Display Size

100A and 125A Devices

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

10