HUBBELL CANADA
Image of CC100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cord Clamp Assembly, For 100A All Wire, Furnished With Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cord Clamp Assembly, For 100A All Wire, Furnished With Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CC100

Heavy Duty IEC Pin and Sleeve Industrial Grade, Replacement Parts, Cord Clamp Assembly, for 100Al Wire, Furnished with Hardware

  • Industrial Grade
  • Replacement Parts
  • Cord Clamp Assembly

General

Catalog Number

CC100

EU RoHS Indicator

Contact Manufacturer

Specifications

Replacement Part - Cord Clamp Replacement

Style

Fits all 100 and 125A

Type

Cord Clamp and Locking Ring

UPC

783585421117

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5