
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CA520
Watertight
Application
For 5-Wire 16 and 20 Amp
Catalog Number
CA520
Color
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Specifications
Replacement Part - Cover Assembly
Style
IP67 Catalog Nos.
Type
Cover Assemblies
UPC
783585490106
Connectivity
Pressure Terminal Screws
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Carton Quantity
5