Brand: Hubbell Wiring Device-Kellems
Catalog ID: LR320
Watertight
Application
3-Wire 16 and 20 Amp
Catalog Number
LR320
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Specifications
Style
Fits all 16 and 20A, 3 wire
Type
Locking Ring
UPC
783585370514
Connectivity
Pressure Terminal Screws
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Cord Type
All Portable
Carton Quantity
10
Pallet Quantity
2080