HUBBELL CANADA
Image of LR530 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 30A 5-Wire, Gray, Non-Metallic

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 30A 5-Wire, Gray, Non-Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LR530

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 30A 5-Wire, Gray, Non-Metallic

  • Industrial Grade
  • Replacement Parts
  • Locking Ring Kit

Watertight

General

Application

5-Wire 30 and 32 Amp

Catalog Number

LR530

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Specifications

  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Replacement Part - Replacement Lock Ring

Style

Fits all 30 and 32A, 5 wire

Type

Locking Ring

UPC

783585523330

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10