
Brand: Hubbell Wiring Device-Kellems
Catalog ID: M5100C9
Corrosion Resistant Devices that Withstand the Most Abusive Environments - Hubbell offers a superior grade of 100A IEC Pin and Sleeve designed for use in the most demanding environments. These devices feature nickel plated solid brass pins for long life and reliable electrical contact in the most corrosive environments. They have a high visibility yellow supertough nylon housing. The heavy duty external cord clamps provide maximum cord retention to maintain secure terminations. The screws and fasteners are made from stainless steel.
Watertight
Application
High Ampacity Connections
Catalog Number
M5100C9
Color
EU RoHS Indicator
Yes
Insulation
Item Type
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Specifications
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Watertight Connector Body
UPC
783585510026
Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Voltage Rating
3 Phase Y 120/208 VAC
Conductor Range
#4 AWG to #2 AWG
Number of Conductors
5-Wire Grounding
Number Of Wires
5-Wire
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
4-Pole
Carton Quantity
6