
Brand: Hubbell Wiring Device-Kellems
Catalog ID: M5100P7
Corrosion Resistant Devices that Withstand the Most Abusive Environments - Hubbell offers a superior grade of 100A IEC Pin and Sleeve designed for use in the most demanding environments. These devices feature nickel plated solid brass pins for long life and reliable electrical contact in the most corrosive environments. They have a high visibility yellow supertough nylon housing. The heavy duty external cord clamps provide maximum cord retention to maintain secure terminations. The screws and fasteners are made from stainless steel.
Corrosion Resistant
Application
Marine Wiring Devices
Catalog Number
M5100P7
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Specifications
Style
Standard Service
Type
Watertight Plug
UPC
783585510101
Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
3 Phase Y 277/480 VAC
Wattage
48000
Number Of Wires
5-Wire
Wire Size
#3 AWG to #1/0 AWG Copper Wire Only
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
Non-NEMA
Cord Type
All Portable
Number Of Poles
4-Pole
Carton Quantity
6