HUBBELL CANADA
Image of CS100IT4 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 2-Pole 3-Wire

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 2-Pole 3-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS100IT4

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 2-Pole 3-Wire No Neutral, Pre-Wired , Yellow, For Boats With Isolation

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Catalog Number

CS100IT4

Color

Environmental Conditions

EU RoHS Indicator

No

Item Type

Jacket

STOW

Material

Copper

Specifications

  • Application - Isolation Transformer
  • Length - 100 ft. (30.4m)
  • Product Type - Shore Power Cable Sets

UPC

783585502106

Electrical Ratings

Amperage Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

25000

Conductor Related

Cord Length

1200

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

UL Listed