HUBBELL CANADA
Image of CS754 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 75',

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 75',

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS754

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired, Yellow 75',

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Catalog Number

CS754

Color

Environmental Conditions

EU RoHS Indicator

No

Item Type

Jacket

STOW

Material

Copper

Specifications

  • Application - Standard
  • Length - 75 ft. (22.8m)
  • Product Type - Shore Power Cable Sets

UPC

783585502205

Electrical Ratings

Amperage Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

25000

Conductor Related

Cord Length

900

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

UL Listed