HUBBELL CANADA
Image of CA420MI Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 20A 4-Wire

Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 20A 4-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CA420MI

Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 20A 4-Wire

  • Replacement Mechanical Interlock Cover
  • 20A 4-Wire

Watertight

General

Catalog Number

CA420MI

Color

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Style

Replacement Flip Cover, IP67

Type

Accessories

UPC

783585145457

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA