
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4100P6WP
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Watertight
Application
High Ampacity Watertight Connections
Catalog Number
HBL4100P6WP
Color
EU RoHS Indicator
Contact Manufacturer
Insulation
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Watertight Plug w/ Pilot Pin
UPC
783585574950
Connectivity
Pressure Terminal Screws
Current Amperage Description
100 /125 A
Dielectric Strength
Withstands 3000V Minimum in
Phase
Multi Phase
Voltage Rating
380-415 VAC
Number of Conductors
4-Wire Grounding
Number Of Wires
4-Wire
Wire Size
#3 AWG to #1/0 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Cord Type
All Portable
Number Of Poles
3-Pole
Carton Quantity
6
Pallet Quantity
126