HUBBELL CANADA
Image of MB304W Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, For 30A 1" NPT Hub, Feed Thru, Mounting Screws Included

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, For 30A 1" NPT Hub, Feed Thru, Mounting Screws Included

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MB304W

Heavy Duty Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, for 30A 1" NPT Hub, Feed Thru, Mounting Screws Included

Hubbell manufactures an extensive line of back boxes for use with UL 1686 Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit.

  • Industrial Grade
  • Back Box
  • For 30A 1" NPT Hub

Standard Product

General

Application

Metallic

Catalog Number

MB304W

Color

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Specifications

  • Assembly Screws - Stainless Steel
  • Box Hub Size - 1" NPT
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel

Style

Straight

Temperature Range

Limited By Device

Type

Feed-Thru Back Box

UPC

783585010366

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1