
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL560CS1W
Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. W.
Watertight
Application
Metallic with Nylon Shroud
Catalog Number
HBL560CS1W
EU RoHS Indicator
No
Insulation
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Specifications
Style
Standard Service, Style 1
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Watertight Connector
UPC
783585010687
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Voltage Rating
600 VAC/250 VDC
Conductor Range
#6 AWG to #4 AWG
Number of Conductors
5-Wire Grounding
Number Of Wires
5-Wire
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
4-Pole
Carton Quantity
10