
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL530RS1WR
Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. W.
Watertight
Application
Metallic with Nylon Shroud
Catalog Number
HBL530RS1WR
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Specifications
Style
Reversed Service, Style 1
Type
Watertight Receptacle
UPC
783585012544
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
600 VAC/250 VDC
Wattage
18000
Number Of Wires
5-Wire
Wire Size
#12 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Number Of Poles
4-Pole