
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL560RS1W
Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. W.
Watertight
Application
Catalog Number
HBL560RS1W
Environmental Conditions
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Specifications
Style
Standard Service, Style 1
Type
UPC
783585010700
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
600 VAC/250 VDC
Wattage
36000
Number Of Wires
5-Wire
Wire Size
#8 AWG to #2 AWG
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
Non-NEMA
Number Of Poles
4-Pole
Carton Quantity
10
Pallet Quantity
180