HUBBELL CANADA
Image of IN360FS2 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 60A 3-Wire Style 2

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 60A 3-Wire Style 2

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IN360FS2

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 60A 3-Wire Style 2, Furnished with Screws, Black Thermoset Polyester

  • Thermoset polyester contact carrier
  • Pin Chamber confines arcing within the interior
  • Large, funneled terminal entrance holes

Watertight

General

Catalog Number

IN360FS2

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Specifications

  • Assembly Screws - Stainless Steel
  • Contact Carrier - Thermoset Polyester
  • Gaskets - Neoprene
  • Ground/Phase Pins - Brass
  • Hinge Spring - Stainless Steel

Style

For Receptacles/Connectors, Style 2

Type

Replacment Interior

UPC

783585324166

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Voltage Rating

600/250V AC/DC V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

5