
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5100PS1W
Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. What’s more, Hubbell’s watertight Insulgrip Pin and Sleeve wiring devices are designed with safety first and foremost. We created the line with plant facility maintenance personnel and a safer industrial work environment in mind. To greatly reduce the likelihood of electrical shock, we developed our exclusive nonmetallic watertight system, meaning that with Hubbell on the job, the mix of electricity and water isn’t the threat it once was. So, whether the job calls for a welding outlet in a dry location or a motor disconnect in a wet location, step up to Hubbell Pin and Sleeve wiring devices.
Watertight
Application
Metallic with Nylon Shroud
Catalog Number
HBL5100PS1W
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Specifications
Style
Standard Service, Style 1
Type
Watertight Plug
UPC
783585011141
Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Voltage Rating
600 VAC/250 VDC
Number Of Wires
5-Wire
Wire Size
#4 AWG to #2 AWG
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
Non-NEMA
Cord Type
All Portable
Number Of Poles
4-Pole
Carton Quantity
6