HUBBELL CANADA
Image of IN330MS1 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 30A 3- Wire Style 1

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 30A 3- Wire Style 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IN330MS1

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 30A 3- Wire Style 1, Furnished with Screws, Black Thermoset Polyester

  • Molded thermoset polyester contact carrier
  • Shroud protects contact sleeves from deforming due to physical abuse

Watertight

General

Catalog Number

IN330MS1

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Specifications

  • Assembly Screws - Stainless Steel
  • Contact Carrier - Thermoset Polyester
  • Gaskets - Neoprene
  • Ground Sleeve - Brass
  • Hinge Spring - Stainless Steel

Style

For Plugs, Style 1

Type

Replacment Interior

UPC

783585324029

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Voltage Rating

600/250V AC/DC V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable

Number Of Poles

2-Pole

Logistics

Carton Quantity

10