HUBBELL CANADA
Image of ILR5 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ILR5

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 100A 4-Wire Style 1 and 3-Wire Style 2 Gray

  • Industrial Grade
  • Replacement Parts
  • Locking Ring Kit

Watertight

General

Catalog Number

ILR5

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Specifications

Replacement Part - Locking Ring

Style

Fits 100A UL1686

Type

Locking Ring

UPC

783585879987

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10