HUBBELL CANADA
Heavy Duty Products, Pin and Sleeve Products, Receptacle or Inlet Angle Box, 4-Way, 60 or 100A
Image of FW6010055 Heavy Duty Products, Pin and Sleeve Products, Receptacle or Inlet Angle Box, 4-Way, 60 or 100A

Heavy Duty Products, Pin and Sleeve Products, Receptacle or Inlet Angle Box, 4-Way, 60 or 100A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FW6010055

Heavy Duty Pin and Sleeve Receptacle or Inlet Angle Box, 4-Way, 60 or 100A

  • Receptacle or Inlet Angle Box
  • 4-Way
  • 60 or 100A

Standard Product

General

Application

Metallic

Catalog Number

FW6010055

Color

Construction

Cast

EU RoHS Indicator

No

Item Type

Mounting Box

Knockouts

1 1/2" Hub

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Series

Back Boxes and Adapters

Specifications

Accessory Item - Back box and Adapter

Style

55 Degree

Type

Angled Back Box with Adapter

UPC

783585711447

Dimensions

Display Size

For 60, 63, 100 and 125A Devices

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

1 1/2" Hub

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

100