

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFCAPO
Catalog Number
HBLFCAPO
Color
Series
16 Series
Style
Female
Type
Protective Cap
UPC
783585112572
Weight
0.229 lb
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Industry Standard(s)
Carton Quantity
25
Pallet Quantity
1200