HUBBELL CANADA
Image of HBLMCAPO Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Male Device Cap, For 300/400A 600V AC/DC, Single Conductor, Orange

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Male Device Cap, For 300/400A 600V AC/DC, Single Conductor, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMCAPO

Heavy Duty Single Pole Industrial Grade Male Device Cap, for 300/400A 600V AC/DC, Single Conductor

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Accessories
  • Male Device Cap

General

Catalog Number

HBLMCAPO

Color

EU RoHS Indicator

No

Style

Male

Type

Protective Cap

UPC

783585112916

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity

25