HUBBELL CANADA
Image of HBLSCCBK Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Snap Cover, For 300/400A 600V AC/DC

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Snap Cover, For 300/400A 600V AC/DC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSCCBK

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Snap Cover, For 300/400A 600V AC/DC, Single Conductor, For Receptacles, Threaded Mounting Holes, Black

  • Industrial Grade
  • Accessories
  • Snap Cover

Standard

General

Application

High Ampacity Connections

Catalog Number

HBLSCCBK

Color

EU RoHS Indicator

No

Item Type

Material

Steel, Powder Coat Finish

Material - Mounting Hardware

Threaded Thru-Hole

Number Of Poles

1-Pole

Series

Series 16

Style

Threaded Mounting Holes

Type

Snap Back Covers

UPC

783585093666

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Conductor Related

Number Of Wires

1-Wire

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R

Nema Rating

Non-NEMA

Configuration

Number Of Poles

1-Pole

Logistics

Carton Quantity

20

Pallet Quantity

5600