Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDMBL
Standard Product
Application
High Ampacity
Catalog Number
HBLDMBL
Color
EU RoHS Indicator
Contact Manufacturer
Insulation
Item Type
Material
Brass and Elastomer
Number Of Pins
1) In, 1) Out
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Specifications
Style
Double Male
Type
Gender Reversing Devices
UPC
783585002736
Amperage Rating
400 A
Wattage
360000
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 498 And UL1691
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Number Of Pins
1) In, 1) Out
Carton Quantity
10