HUBBELL CANADA
Image of HBLTBN Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Female-Male, Tapping "Tee", 300/400, 600V AC/DC, Single Conductor, Pre-Wired, Brown

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Female-Male, Tapping "Tee", 300/400, 600V AC/DC, Single Conductor, Pre-Wired, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTBN

Heavy Duty Single Pole Industrial Grade, Female-Female-Male, Tapping "Tee", 300/400,600V AC/DC, Single Conductor, Pre-Wired

  • Industrial Grade
  • Female-Female-Male
  • Tapping "Tee"

Standard Product

General

Application

High Ampacity

Catalog Number

HBLTBN

Color

EU RoHS Indicator

Contact Manufacturer

Insulation

Item Type

Material

Brass and Elastomer

Number Of Pins

1) In, 2) Out- Male-Female-Female

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - T's" and Tri-Taps
  • Tee and Tap Type - "T" Fitting

Style

Tapping Tee Female-Female-Male

Type

Tees and 3-Fers

UPC

783585113180

Electrical Ratings

Amperage Rating

400 A

Wattage

360000

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 498 And UL1691

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Number Of Pins

1) In, 2) Out- Male-Female-Female

Logistics

Carton Quantity

10