HUBBELL CANADA
Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Female-Male, Tapping "Tee", 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Blue
Image of HBLTBL Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Female-Male, Tapping "Tee", 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Blue

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Female-Male, Tapping "Tee", 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTBL

Heavy Duty Single Pole Industrial Grade, Female-Female-Male, Tapping "Tee", 300/400A 600V AC/DC, Single Conductor, Pre-Wired

  • Industrial Grade
  • Female-Female-Male
  • Tapping "Tee"

Standard Product

General

Application

High Ampacity

Catalog Number

HBLTBL

Color

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Body

Item Type

T-Fittings

Material

Brass and Elastomer

Number Of Pins

1) In, 2) Out- Male-Female-Female

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - T's" and Tri-Taps
  • Tee and Tap Type - "T" Fitting

Style

Tapping Tee Female-Female-Male

Type

Tees and 3-Fers

UPC

783585174181

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Current Rating

400 A

Voltage Rating Description

600V AC/DC

Wattage

360000

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 498 And UL1691

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Configuration

Number Of Pins

1) In, 2) Out- Male-Female-Female

Logistics

Carton Quantity

10

Pallet Quantity

1680