Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLPTGN
Standard Product
Application
High Ampacity
Catalog Number
HBLPTGN
Color
EU RoHS Indicator
Contact Manufacturer
Insulation
Item Type
Material
Brass and Elastomer
Number Of Pins
1) In, 2) Out- Male-Female-Female
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Specifications
Style
Paralleling Tee Femal-Male-Male
Type
Tees and 3-Fers
UPC
783585113135
Amperage Rating
400 A
Wattage
360000
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 498 And UL1691
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Number Of Pins
1) In, 2) Out- Male-Female-Female
Carton Quantity
10