HUBBELL CANADA
Image of HBLM3FO Heavy Duty Products, Single Pole Devices, Industrial Grade, Male-Female-Female-Female, Tri-Tap, 300/400A 600V AC/DC, Single Conductor, Pre-Wired

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male-Female-Female-Female, Tri-Tap, 300/400A 600V AC/DC, Single Conductor, Pre-Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLM3FO

Heavy Duty Single Pole Industrial Grade Male-Female-Female-Female, Tri-Tap, 300/400A 600V AC/DC, Single Conductor, Pre-Wired

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Male-Female-Female-Female
  • Tri-Tap

Standard Product

General

Application

High Ampacity

Catalog Number

HBLM3FO

Color

EU RoHS Indicator

Contact Manufacturer

Insulation

Item Type

Material

Brass and Elastomer

Number Of Pins

1) In, 3) Out- Male-Female-Female-Female

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - T's" and Tri-Taps
  • Tee and Tap Type - Tri-Tap

Style

3-Fer Male-Female-Female-Female

Type

Tees and 3-Fers

UPC

783585112794

Electrical Ratings

Amperage Rating

400 A

Wattage

360000

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 498 And UL1691

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Number Of Pins

1) In, 3) Out- Male-Female-Female-Female

Logistics

Carton Quantity

10