HUBBELL CANADA
Image of HBL300MO Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Plug, 300A 600V AC/DC, Single Conductor, Double Set Screws, Orange

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Plug, 300A 600V AC/DC, Single Conductor, Double Set Screws, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL300MO

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Plug, 300A 600V AC/DC, Single Conductor, Double Set Screws, Orange

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Insulgrip® Style Housing for Superior Gripping
  • Non-Conductive Retaining Screw locks contacts in place
  • Large Raised Alignment Arrow aids in the mating of devices

General

Catalog Number

HBL300MO

Color

EU RoHS Indicator

Yes

Specifications

  • Base Compound - Thermoplastic Elastomer
  • Contact Material - Brass
  • Retaining Screw Material - Nylon

Style

Male

Type

Plugs

UPC

783585112121

Electrical Ratings

Amperage Rating

300 A

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity

50

Pallet Quantity

2500