HUBBELL CANADA
Image of HBLBW Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Brass Wire

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Brass Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBW

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Brass Wire

  • Industrial Grade
  • Replacement Brass Wire

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

HBLBW

EU RoHS Indicator

No

Item Type

Material

Brass

Specifications

  • Contact Material - Brass
  • Product Type - Accessories
  • Replacement Part Type - Termination Kit

Style

Brass Wire

Type

Accessory

UPC

783585198835

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 498 And UL1691

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

500