HUBBELL CANADA
Image of HBLTSR Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Panel Terminal Screw

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Panel Terminal Screw

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTSR

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Panel Terminal Screw

  • Industrial Grade
  • Replacement Panel Terminal Screw

For Panel Mount Devices

General

Application

Heavy Duty Industrial

Catalog Number

HBLTSR

EU RoHS Indicator

No

Item Type

Material

Steel

Specifications

  • Contact Material - Brass
  • Product Type - Accessories
  • Replacement Part Type - Termination Kit

Style

Tapping Tee Female-Female-Male

Type

Tees and 3-Fers

UPC

783585198859

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 498 And UL1691

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

500