HUBBELL CANADA
U28RT_Photo_ColorRGB

Hexagonal Crimp U Die, Index U50

Brand: Burndy

Catalog ID: U50

Hexagonal Crimp U Die, Index U50.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index U50

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U50

Crimp Force Capacity

12 ton

Die Index

50

Die Type

U Die

Type

Die

UPC

781810131244

UPC 14 Digit GTIN

00781810131244

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only