HUBBELL CANADA
Image of HF3850 HF3850 HD Reel 50' 3/8 I.D. W/Hose

HF3850 HD Reel 50' 3/8 I.D. W/Hose

Brand: Gleason Reel

Catalog ID: HF3850

HD Reel 50' 3/8 I.D. W/Hose

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Machine Pull/Overhead Hand Pull- Air or Fluid

Catalog Number

HF3850

Product Category

Reels

UPC

783246002051

Dimensions

Diameter - Inside

0.375 in

Length

50 ft

Weight

60 lb