
Brand: Burndy
Catalog ID: HFB444N
Application
Substation
Catalog Number
HFB444N
Material
Copper
UPC
781810005774
UPC 14 Digit GTIN
00781810005774
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
4 in
Dimension - Pin Diameter inch
4.00 in
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
5
Pallet Quantity
720