
Brand: Burndy
Catalog ID: HFB44P1
Application
Substation
Catalog Number
HFB44P1
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
UPC
781810005804
UPC 14 Digit GTIN
00781810005804
Dimension - Height mm
0 mm
Dimension - Width fraction
5-3/4 in
Dimension - Width inch
5.75 in
Dimension - Width mm
146 mm
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
6