HUBBELL CANADA
Image of HFB44P1W HFB44P1W, Substation - Copper Bar Clamp

HFB44P1W, Substation - Copper Bar Clamp

Brand: Burndy

Catalog ID: HFB44P1W

Substation Connectors.

  • Bar clamp assembly component, 2 required per assembly
  • To build your own high strength clamp assembly for multiple flat bar using type HFB-P1 bar clamps and clamping hardware
  • May be used in either indoor our outdoor applications

General

Application

Substation

Catalog Number

HFB44P1W

Connector Type

Bus Bar Clamp and Accessories

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

621945458178

UPC 14 Digit GTIN

00621945458178

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Bus Bar Clamp and Accessories

Logistics

Carton Quantity

1

Pallet Quantity

1